IESNA:LM-63-2002
[TEST]P1296758
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R35W2N902750DE010 E3DLP1LI_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R35 optic, 5000K CCT AND, 90CRI , E3DLP1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]500
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
732.9 733.7 731.4 726.8 719.8 712.1 702.1 690.6 676.7 661.3
643.6 625.1 605.1 583.6 559.7 535.8 474.2 412.6 353.4 301
252.5 209.4 169.4 134 102.4 77 55.4 40.8 29.3 22.3
18.5 16.2 13.9 12.3 10.8 9.2 7.7 6.2 5.4 4.6
3.8 3.1 2.3 1.5 0.8 0
